??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M18ED-PSC50B-GT05-T
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M18ED-PSC50B-GT05-T
VERF
Availability
Available
BC
Order code
BES05N4
TC
Artikelbezeichnung
BES M18ED-PSC50B-GT05-T
PX
Product view
56375_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Temperaturfest
BFORM
Style
M18x1
W
Gewicht
0.210 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 18 x 35 mm, Style Housing = M18x1, Installation = for flush mounting, Range = 5 mm, Switching output = PNP normally open (NO), Switching frequency = 9 Hz, Housing material = Stainless steel, Material sensing surface = LCP, Connection = Connector, M12x1-Male, 4-pin, 5.0 m, PTFE, Operating voltage Ub = 10...30 VDC, Ambient temperature = 0...230 °C, IP rating = IP50, Approval/Conformity = CE, WEEE, UKCA
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.